IESNA:LM-63-2002
[TEST]P1390061
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-830-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 80CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23373.2
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
86.3 79.1 86.3 100.7 115.0 129.4 143.8 158.2 172.5 194.1 222.9 273.2 366.7 452.9 452.9 445.8 467.3 510.5 639.9 1157.5 1811.8 1969.9 1775.8 1502.6 1128.8 920.3 812.4 754.9 726.1 675.8 603.9 438.6 172.5 50.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 79.1 86.3 100.7 115.0 129.4 136.6 151.0 158.2 179.7 194.1 230.1 287.6 352.3 359.5 352.3 345.1 366.7 431.4 697.4 1028.1 1121.6 1042.5 927.5 769.3 683.0 647.1 625.5 611.1 582.4 517.6 402.6 194.1 50.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 79.1 86.3 93.5 107.8 122.2 129.4 143.8 143.8 158.2 172.5 194.1 208.5 251.6 266.0 258.8 230.1 222.9 230.1 237.3 244.4 273.2 316.3 352.3 409.8 452.9 481.7 503.3 496.1 488.9 431.4 366.7 208.5 50.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 79.1 86.3 93.5 107.8 115.0 122.2 136.6 136.6 151.0 158.2 179.7 186.9 222.9 230.1 230.1 208.5 201.3 208.5 208.5 215.7 237.3 273.2 302.0 345.1 388.2 409.8 424.2 424.2 431.4 395.4 345.1 208.5 57.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 79.1 86.3 93.5 100.7 115.0 122.2 129.4 129.4 136.6 143.8 158.2 172.5 194.1 201.3 201.3 186.9 186.9 186.9 186.9 186.9 201.3 222.9 244.4 287.6 316.3 337.9 352.3 352.3 366.7 359.5 323.5 215.7 64.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 71.9 79.1 86.3 100.7 107.8 115.0 115.0 115.0 129.4 129.4 143.8 151.0 158.2 165.4 165.4 158.2 165.4 158.2 158.2 158.2 165.4 179.7 194.1 222.9 251.6 258.8 273.2 280.4 309.2 316.3 294.8 215.7 71.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 71.9 79.1 86.3 93.5 100.7 107.8 107.8 107.8 115.0 115.0 122.2 129.4 129.4 129.4 136.6 136.6 143.8 136.6 129.4 129.4 129.4 129.4 136.6 158.2 179.7 186.9 194.1 208.5 244.4 280.4 273.2 215.7 79.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 71.9 79.1 86.3 93.5 93.5 100.7 100.7 100.7 107.8 107.8 115.0 122.2 122.2 122.2 122.2 122.2 129.4 129.4 122.2 122.2 122.2 122.2 129.4 151.0 172.5 179.7 186.9 201.3 222.9 244.4 237.3 186.9 71.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 71.9 79.1 86.3 86.3 93.5 100.7 100.7 100.7 100.7 100.7 107.8 107.8 107.8 107.8 115.0 115.0 115.0 115.0 115.0 115.0 115.0 115.0 122.2 143.8 165.4 172.5 179.7 186.9 201.3 208.5 201.3 158.2 71.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 71.9 71.9 79.1 86.3 86.3 93.5 93.5 93.5 93.5 93.5 100.7 100.7 100.7 100.7 100.7 100.7 100.7 107.8 100.7 107.8 107.8 107.8 115.0 129.4 151.0 165.4 172.5 179.7 172.5 165.4 158.2 129.4 64.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 71.9 71.9 79.1 79.1 79.1 86.3 86.3 86.3 86.3 86.3 93.5 86.3 86.3 86.3 86.3 86.3 86.3 93.5 93.5 100.7 100.7 100.7 107.8 122.2 143.8 158.2 165.4 165.4 151.0 129.4 122.2 100.7 57.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 71.9 71.9 79.1 79.1 79.1 79.1 79.1 79.1 79.1 79.1 86.3 79.1 79.1 79.1 79.1 79.1 79.1 86.3 86.3 93.5 93.5 93.5 100.7 115.0 129.4 136.6 143.8 136.6 122.2 107.8 100.7 79.1 43.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 71.9 71.9 71.9 71.9 79.1 79.1 79.1 79.1 79.1 79.1 79.1 79.1 79.1 71.9 71.9 71.9 71.9 79.1 71.9 79.1 86.3 93.5 100.7 107.8 115.0 115.0 115.0 107.8 100.7 86.3 71.9 57.5 28.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 64.7 64.7 71.9 71.9 71.9 71.9 71.9 71.9 71.9 71.9 71.9 71.9 71.9 64.7 64.7 64.7 64.7 64.7 64.7 71.9 71.9 86.3 93.5 100.7 100.7 93.5 93.5 79.1 71.9 57.5 50.3 28.8 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 64.7 64.7 64.7 64.7 71.9 64.7 64.7 64.7 64.7 64.7 64.7 64.7 64.7 57.5 57.5 57.5 57.5 57.5 50.3 57.5 64.7 79.1 86.3 93.5 86.3 71.9 64.7 50.3 43.1 35.9 21.6 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 64.7 64.7 64.7 64.7 71.9 64.7 64.7 64.7 64.7 57.5 57.5 57.5 57.5 50.3 50.3 50.3 50.3 50.3 50.3 50.3 57.5 64.7 64.7 71.9 64.7 57.5 50.3 35.9 35.9 28.8 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 64.7 64.7 64.7 64.7 64.7 64.7 57.5 57.5 57.5 57.5 57.5 50.3 50.3 43.1 43.1 43.1 43.1 50.3 50.3 50.3 43.1 50.3 43.1 50.3 43.1 35.9 35.9 28.8 21.6 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 64.7 57.5 57.5 57.5 64.7 57.5 57.5 57.5 57.5 50.3 50.3 43.1 43.1 35.9 35.9 28.8 35.9 43.1 43.1 43.1 35.9 28.8 21.6 21.6 21.6 21.6 14.4 14.4 14.4 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 64.7 57.5 57.5 57.5 57.5 57.5 50.3 50.3 50.3 43.1 43.1 35.9 35.9 28.8 28.8 21.6 28.8 35.9 43.1 35.9 21.6 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 64.7 57.5 57.5 57.5 57.5 57.5 50.3 50.3 50.3 43.1 35.9 28.8 28.8 21.6 21.6 14.4 21.6 28.8 35.9 28.8 14.4 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 64.7 57.5 57.5 57.5 57.5 57.5 50.3 50.3 43.1 35.9 35.9 28.8 28.8 21.6 14.4 14.4 14.4 21.6 21.6 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 64.7 57.5 57.5 50.3 50.3 50.3 43.1 43.1 43.1 35.9 28.8 21.6 21.6 14.4 7.2 7.2 7.2 7.2 14.4 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 64.7 57.5 57.5 50.3 50.3 50.3 43.1 43.1 35.9 28.8 21.6 14.4 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 64.7 57.5 57.5 50.3 50.3 50.3 43.1 43.1 35.9 28.8 14.4 14.4 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 64.7 57.5 57.5 50.3 50.3 50.3 43.1 43.1 28.8 21.6 14.4 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 50.3 50.3 43.1 43.1 43.1 35.9 35.9 28.8 21.6 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 50.3 50.3 43.1 43.1 43.1 35.9 35.9 21.6 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 50.3 50.3 43.1 43.1 43.1 35.9 28.8 21.6 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 50.3 50.3 43.1 43.1 35.9 35.9 28.8 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 50.3 43.1 35.9 35.9 35.9 28.8 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 50.3 43.1 35.9 35.9 28.8 28.8 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 50.3 43.1 35.9 35.9 28.8 28.8 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 50.3 43.1 35.9 35.9 28.8 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 43.1 35.9 28.8 28.8 21.6 21.6 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 43.1 35.9 28.8 28.8 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 43.1 35.9 28.8 28.8 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 43.1 35.9 28.8 28.8 21.6 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 43.1 35.9 28.8 28.8 21.6 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 43.1 35.9 28.8 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 43.1 35.9 28.8 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 43.1 35.9 28.8 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 43.1 28.8 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 43.1 28.8 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 43.1 28.8 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 43.1 28.8 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 35.9 28.8 21.6 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 35.9 28.8 21.6 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 35.9 28.8 21.6 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 35.9 28.8 21.6 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 35.9 28.8 21.6 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 35.9 28.8 21.6 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 35.9 28.8 21.6 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 35.9 28.8 21.6 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 35.9 28.8 21.6 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 35.9 28.8 21.6 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 50.3 35.9 28.8 21.6 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 43.1 35.9 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 43.1 35.9 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 43.1 35.9 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 57.5 43.1 35.9 28.8 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 64.7 50.3 43.1 28.8 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 64.7 50.3 43.1 35.9 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 64.7 50.3 43.1 35.9 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 71.9 57.5 50.3 43.1 28.8 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 71.9 57.5 50.3 43.1 35.9 28.8 14.4 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 79.1 64.7 57.5 50.3 35.9 28.8 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 79.1 64.7 57.5 50.3 43.1 35.9 21.6 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 86.3 71.9 64.7 57.5 50.3 43.1 28.8 21.6 14.4 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 86.3 79.1 71.9 64.7 57.5 50.3 35.9 28.8 21.6 14.4 7.2 7.2 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 93.5 79.1 71.9 64.7 57.5 50.3 43.1 35.9 21.6 14.4 14.4 14.4 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 93.5 86.3 79.1 71.9 64.7 57.5 50.3 43.1 28.8 21.6 14.4 14.4 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 100.7 93.5 86.3 79.1 71.9 64.7 57.5 50.3 35.9 28.8 21.6 21.6 14.4 14.4 14.4 7.2 7.2 7.2 7.2 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 100.7 93.5 86.3 79.1 71.9 71.9 64.7 50.3 43.1 28.8 28.8 21.6 21.6 14.4 14.4 14.4 7.2 7.2 7.2 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 100.7 93.5 86.3 79.1 79.1 71.9 57.5 50.3 35.9 35.9 28.8 28.8 21.6 21.6 21.6 14.4 14.4 14.4 14.4 14.4 14.4 7.2 7.2 7.2 7.2 7.2 7.2 7.2 7.2 7.2 14.4 14.4 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 100.7 93.5 86.3 86.3 79.1 71.9 64.7 50.3 43.1 35.9 28.8 28.8 21.6 21.6 21.6 14.4 14.4 14.4 14.4 14.4 14.4 7.2 7.2 7.2 7.2 7.2 7.2 7.2 7.2 7.2 14.4 14.4 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 100.7 93.5 93.5 86.3 86.3 79.1 71.9 57.5 50.3 43.1 35.9 35.9 28.8 28.8 21.6 21.6 21.6 21.6 21.6 14.4 14.4 7.2 7.2 7.2 7.2 7.2 7.2 7.2 14.4 14.4 14.4 14.4 14.4 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 107.8 100.7 93.5 93.5 86.3 86.3 71.9 64.7 50.3 43.1 43.1 35.9 28.8 28.8 28.8 21.6 21.6 21.6 21.6 21.6 21.6 14.4 14.4 14.4 14.4 14.4 14.4 14.4 14.4 14.4 21.6 21.6 14.4 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 107.8 100.7 100.7 93.5 93.5 86.3 79.1 64.7 57.5 50.3 43.1 43.1 35.9 35.9 28.8 28.8 28.8 28.8 28.8 21.6 21.6 14.4 14.4 14.4 14.4 14.4 14.4 14.4 21.6 21.6 21.6 21.6 21.6 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 107.8 100.7 100.7 93.5 93.5 93.5 79.1 71.9 57.5 50.3 50.3 43.1 35.9 35.9 28.8 28.8 28.8 28.8 28.8 21.6 21.6 14.4 14.4 14.4 14.4 14.4 14.4 14.4 21.6 21.6 21.6 21.6 21.6 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 107.8 100.7 100.7 93.5 93.5 93.5 86.3 79.1 64.7 57.5 50.3 50.3 43.1 43.1 35.9 35.9 35.9 35.9 28.8 21.6 21.6 14.4 14.4 14.4 14.4 14.4 14.4 14.4 21.6 21.6 21.6 21.6 21.6 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 107.8 107.8 107.8 100.7 100.7 100.7 86.3 79.1 71.9 57.5 57.5 50.3 43.1 43.1 35.9 35.9 35.9 35.9 35.9 28.8 28.8 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 107.8 107.8 107.8 100.7 100.7 100.7 93.5 86.3 71.9 64.7 57.5 57.5 50.3 50.3 43.1 43.1 43.1 43.1 35.9 28.8 28.8 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 107.8 107.8 107.8 100.7 100.7 100.7 93.5 86.3 79.1 64.7 57.5 57.5 50.3 50.3 43.1 43.1 43.1 43.1 35.9 28.8 28.8 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 107.8 107.8 107.8 100.7 100.7 100.7 93.5 86.3 79.1 64.7 64.7 57.5 57.5 50.3 50.3 50.3 50.3 43.1 43.1 35.9 28.8 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 107.8 107.8 107.8 100.7 100.7 100.7 100.7 86.3 79.1 71.9 64.7 64.7 57.5 57.5 50.3 50.3 50.3 50.3 43.1 35.9 35.9 28.8 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 100.7 100.7 100.7 100.7 100.7 100.7 100.7 86.3 79.1 71.9 71.9 64.7 64.7 57.5 57.5 57.5 57.5 50.3 50.3 43.1 35.9 28.8 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 100.7 100.7 100.7 100.7 100.7 100.7 100.7 86.3 79.1 71.9 71.9 64.7 64.7 57.5 57.5 57.5 57.5 50.3 50.3 43.1 35.9 28.8 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 100.7 100.7 100.7 100.7 100.7 100.7 100.7 86.3 79.1 71.9 71.9 64.7 64.7 64.7 64.7 64.7 64.7 57.5 57.5 50.3 43.1 35.9 28.8 28.8 28.8 28.8 28.8 28.8 21.6 21.6 21.6 21.6 21.6 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 100.7 100.7 100.7 100.7 100.7 93.5 93.5 86.3 79.1 79.1 79.1 71.9 71.9 64.7 64.7 64.7 71.9 71.9 64.7 57.5 50.3 43.1 35.9 35.9 28.8 28.8 35.9 28.8 28.8 21.6 21.6 21.6 21.6 21.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 100.7 100.7 93.5 93.5 93.5 93.5 93.5 86.3 79.1 79.1 79.1 71.9 71.9 71.9 71.9 71.9 71.9 79.1 71.9 57.5 50.3 43.1 35.9 35.9 35.9 35.9 35.9 35.9 28.8 21.6 21.6 14.4 14.4 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 100.7 100.7 93.5 93.5 93.5 86.3 86.3 86.3 79.1 79.1 79.1 71.9 71.9 71.9 71.9 71.9 79.1 86.3 79.1 64.7 57.5 50.3 43.1 43.1 35.9 35.9 43.1 35.9 28.8 21.6 21.6 14.4 14.4 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 100.7 100.7 93.5 93.5 93.5 86.3 86.3 86.3 79.1 79.1 79.1 79.1 79.1 79.1 79.1 79.1 86.3 86.3 86.3 71.9 71.9 71.9 64.7 64.7 57.5 50.3 57.5 50.3 43.1 35.9 28.8 21.6 14.4 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 100.7 100.7 93.5 93.5 93.5 93.5 86.3 86.3 86.3 86.3 86.3 79.1 79.1 86.3 86.3 86.3 86.3 93.5 86.3 86.3 86.3 93.5 93.5 86.3 71.9 71.9 64.7 57.5 50.3 43.1 35.9 21.6 14.4 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 100.7 100.7 93.5 93.5 93.5 93.5 93.5 86.3 86.3 86.3 86.3 86.3 86.3 86.3 86.3 86.3 86.3 93.5 93.5 93.5 93.5 100.7 115.0 115.0 100.7 93.5 86.3 79.1 71.9 64.7 57.5 35.9 28.8 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 100.7 100.7 93.5 93.5 93.5 93.5 93.5 86.3 86.3 86.3 86.3 86.3 86.3 86.3 93.5 93.5 93.5 93.5 93.5 93.5 100.7 115.0 136.6 136.6 122.2 107.8 100.7 86.3 79.1 71.9 64.7 43.1 28.8 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 100.7 100.7 93.5 93.5 93.5 100.7 93.5 93.5 93.5 93.5 93.5 93.5 93.5 93.5 100.7 100.7 100.7 100.7 100.7 100.7 107.8 122.2 136.6 143.8 136.6 129.4 122.2 115.0 107.8 93.5 86.3 64.7 43.1 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 100.7 100.7 100.7 100.7 100.7 100.7 93.5 93.5 100.7 100.7 100.7 100.7 100.7 107.8 107.8 107.8 107.8 115.0 115.0 122.2 129.4 143.8 151.0 151.0 151.0 151.0 136.6 129.4 122.2 115.0 93.5 57.5 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 100.7 100.7 100.7 100.7 107.8 100.7 100.7 100.7 100.7 100.7 100.7 100.7 100.7 107.8 107.8 115.0 115.0 122.2 122.2 129.4 129.4 143.8 151.0 165.4 172.5 172.5 165.4 158.2 143.8 136.6 115.0 71.9 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 100.7 100.7 100.7 100.7 107.8 100.7 100.7 100.7 107.8 107.8 107.8 107.8 107.8 115.0 115.0 122.2 122.2 129.4 129.4 136.6 136.6 143.8 158.2 179.7 194.1 194.1 186.9 179.7 165.4 158.2 136.6 86.3 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 107.8 107.8 107.8 107.8 115.0 107.8 107.8 107.8 115.0 115.0 115.0 115.0 122.2 129.4 129.4 136.6 136.6 136.6 136.6 143.8 143.8 151.0 172.5 194.1 201.3 208.5 208.5 208.5 208.5 201.3 165.4 86.3 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 107.8 107.8 107.8 115.0 115.0 115.0 115.0 115.0 122.2 129.4 129.4 129.4 129.4 136.6 143.8 151.0 143.8 143.8 143.8 151.0 151.0 158.2 179.7 201.3 215.7 222.9 222.9 237.3 251.6 237.3 201.3 93.5 14.4 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 115.0 115.0 115.0 115.0 122.2 122.2 122.2 122.2 129.4 136.6 136.6 136.6 143.8 151.0 151.0 158.2 158.2 151.0 143.8 151.0 151.0 165.4 194.1 215.7 222.9 230.1 244.4 266.0 287.6 280.4 230.1 93.5 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 115.0 115.0 115.0 122.2 122.2 129.4 129.4 129.4 136.6 143.8 143.8 143.8 151.0 158.2 165.4 172.5 165.4 158.2 151.0 158.2 158.2 172.5 201.3 222.9 230.1 244.4 258.8 294.8 330.7 316.3 258.8 93.5 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 115.0 115.0 122.2 129.4 129.4 136.6 136.6 143.8 151.0 158.2 165.4 172.5 186.9 186.9 186.9 194.1 186.9 186.9 179.7 194.1 215.7 230.1 266.0 287.6 294.8 309.2 316.3 337.9 352.3 323.5 244.4 86.3 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 122.2 122.2 122.2 136.6 136.6 143.8 151.0 158.2 165.4 179.7 186.9 208.5 222.9 215.7 215.7 215.7 208.5 215.7 215.7 230.1 273.2 294.8 330.7 352.3 366.7 373.9 373.9 381.0 373.9 330.7 222.9 86.3 14.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 122.2 122.2 129.4 136.6 143.8 151.0 158.2 165.4 179.7 194.1 208.5 237.3 251.6 244.4 237.3 230.1 230.1 237.3 244.4 266.0 323.5 352.3 388.2 417.0 431.4 438.6 424.2 417.0 395.4 337.9 208.5 79.1 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 122.2 122.2 129.4 143.8 151.0 158.2 165.4 179.7 194.1 208.5 230.1 266.0 287.6 273.2 258.8 251.6 251.6 266.0 273.2 302.0 381.0 409.8 452.9 481.7 496.1 503.3 481.7 460.1 417.0 345.1 186.9 71.9 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 122.2 129.4 136.6 151.0 158.2 172.5 179.7 201.3 222.9 251.6 302.0 359.5 373.9 366.7 359.5 381.0 481.7 711.8 927.5 1064.1 1121.6 1071.2 855.6 754.9 690.2 654.2 603.9 553.6 481.7 345.1 172.5 71.9 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 122.2 129.4 136.6 151.0 165.4 179.7 194.1 215.7 244.4 287.6 366.7 452.9 460.1 452.9 460.1 510.5 704.6 1157.5 1574.5 1826.1 1854.9 1732.7 1258.2 1020.9 877.1 798.0 719.0 639.9 539.2 345.1 158.2 64.7 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 122.2 136.6 143.8 158.2 172.5 194.1 215.7 244.4 309.2 431.4 611.1 740.5 805.2 884.3 1020.9 1330.1 2113.7 3494.1 5039.9 5471.3 5025.5 4119.6 3242.5 2415.7 1790.2 1330.1 1020.9 790.9 625.5 345.1 172.5 64.7 7.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 122.2 136.6 143.8 165.4 179.7 208.5 230.1 273.2 373.9 568.0 855.6 1020.9 1143.1 1308.5 1574.5 2149.7 3522.9 5830.7 8505.2 9116.4 8188.9 6506.5 5226.8 3810.5 2703.3 1862.1 1322.9 941.8 711.8 337.9 179.7 64.7 7.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 122.2 136.6 151.0 172.5 186.9 222.9 280.4 431.4 711.8 1114.4 1560.1 1941.2 2286.3 2681.7 3206.5 4299.4 6866.0 10439.2 13466.0 14077.1 13106.6 11474.5 10295.4 8828.8 7139.2 4989.6 3026.8 1689.5 913.1 373.9 194.1 71.9 7.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 122.2 136.6 151.0 172.5 194.1 244.4 323.5 596.7 1056.9 1660.8 2264.7 2861.4 3422.2 4047.7 4838.6 6456.2 10209.2 15047.7 18426.8 19037.9 18017.0 16435.3 15364.1 13847.1 11575.2 8109.8 4730.7 2430.1 1107.2 402.6 208.5 71.9 7.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 122.2 136.6 158.2 179.7 201.3 258.8 373.9 754.9 1394.8 2207.2 2969.3 3774.5 4565.4 5420.9 6463.4 8605.9 13552.3 19649.1 23387.6 23991.5 22934.7 21403.3 20432.7 18865.4 16003.9 11237.3 6427.5 3177.8 1308.5 438.6 222.9 79.1 7.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 122.2 136.6 158.2 179.7 208.5 273.2 417.0 913.1 1732.7 2753.6 3673.9 4694.8 5701.3 6786.9 8095.4 10755.6 16895.5 24257.6 28348.4 28952.3 27845.1 26364.1 25501.3 23883.7 20439.9 14357.5 8131.4 3918.3 1502.6 467.3 237.3 79.1 7.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 122.2 136.6 158.2 186.9 222.9 302.0 546.4 1337.3 2444.4 3688.2 4881.7 6010.5 7168.0 8368.6 10079.8 13724.9 20447.1 27917.0 31619.7 32252.3 31468.7 30663.4 30088.3 27996.1 23294.2 16787.6 10281.1 5787.6 1955.6 582.4 244.4 71.9 7.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 115.0 122.2 136.6 165.4 186.9 230.1 330.7 675.8 1754.3 3149.0 4615.7 6089.6 7326.2 8634.7 9950.3 12064.1 16687.0 23991.5 31569.3 34883.7 35552.3 35092.2 34955.6 34668.0 32108.6 26148.4 19210.5 12430.7 7656.9 2408.5 697.4 251.6 71.9 7.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 115.0 136.6 165.4 194.1 244.4 352.3 805.2 2171.2 3853.6 5543.1 7297.4 8649.0 10108.5 11539.2 14048.4 19649.1 27543.2 35221.6 38147.8 38859.5 38715.8 39255.0 39247.8 36228.2 29002.7 21640.6 14580.4 9533.3 2861.4 812.4 258.8 64.7 7.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 115.0 136.6 165.4 194.1 251.6 381.0 934.6 2595.4 4565.4 6477.8 8505.2 9964.7 11575.2 13120.9 16032.7 22618.3 31094.8 38881.1 41419.0 42159.5 42339.3 43554.3 43834.7 40340.6 31856.9 24070.6 16730.1 11402.6 3314.4 927.5 266.0 57.5 7.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 115.0 136.6 165.4 194.1 258.8 417.0 1107.2 2998.0 5248.4 7304.6 9310.5 10885.0 12675.2 14479.8 17837.3 25170.6 34869.3 42404.0 44877.2 45538.6 46128.2 47551.7 47235.4 42756.3 33949.1 25832.1 18879.8 12703.9 3774.5 1121.6 287.6 64.7 7.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 107.8 115.0 136.6 165.4 201.3 266.0 460.1 1279.7 3400.7 5938.6 8124.2 10115.7 11805.2 13775.2 15845.8 19641.9 27722.9 38643.9 45926.9 48328.2 48924.9 49917.1 51549.1 50636.0 45172.0 36041.2 27600.7 21036.6 14012.4 4234.6 1315.7 316.3 64.7 7.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 100.7 115.0 136.6 165.4 201.3 266.0 496.1 1445.1 3803.3 6621.6 8951.0 10920.9 12718.3 14875.2 17204.6 21446.4 30268.0 42418.4 49449.8 51786.4 52304.0 53698.8 55546.5 54029.5 47580.5 38126.2 29362.1 23186.3 15313.8 4687.6 1502.6 337.9 71.9 7.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 100.7 115.0 136.6 165.4 201.3 273.2 532.0 1617.6 4205.9 7304.6 9770.6 11726.2 13638.6 15975.2 18563.4 23251.0 32820.3 46192.9 52972.6 55237.3 55683.1 57487.7 59543.9 57430.2 49996.2 40218.4 31123.6 25336.0 16615.1 5147.7 1696.7 359.5 71.9 7.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 100.7 115.0 136.6 165.4 201.3 280.4 546.4 1739.9 4486.3 7664.1 10079.8 12028.1 14055.6 16464.1 19217.7 24221.6 34200.7 47717.1 54468.1 56883.8 57624.3 59723.6 61585.7 59134.1 51311.9 41167.4 32590.3 26543.8 17046.4 5658.2 1847.7 359.5 71.9 7.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 100.7 115.0 136.6 165.4 201.3 287.6 553.6 1862.1 4766.7 8030.7 10381.7 12330.1 14472.6 16960.2 19871.9 25185.0 35581.1 49234.1 55963.5 58537.4 59565.5 61952.4 63627.6 60830.8 52627.5 42109.2 34049.7 27751.7 17485.0 6175.8 1998.7 359.5 71.9 7.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 93.5 107.8 129.4 165.4 201.3 287.6 568.0 1984.3 5047.1 8390.2 10690.9 12632.0 14889.6 17449.0 20526.2 26155.6 36961.5 50758.3 57451.7 60183.8 61499.4 64188.3 65662.2 62534.7 53936.0 43058.2 35516.4 28959.5 17916.4 6686.3 2142.5 352.3 71.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 93.5 107.8 129.4 165.4 201.3 294.8 575.2 2106.5 5327.5 8749.7 10992.8 12934.0 15306.6 17937.9 21180.4 27119.0 38341.9 52275.3 58947.2 61830.2 63440.6 66417.1 67704.0 64231.5 55251.7 44000.1 36975.9 30167.4 18347.7 7196.7 2293.5 352.3 71.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 93.5 107.8 129.4 165.4 201.3 287.6 568.0 2034.6 5133.3 8419.0 10698.1 12603.3 14810.5 17348.4 20447.1 26019.0 36738.6 50463.5 57243.2 59881.8 61190.3 63792.9 65166.1 61938.0 53368.1 42691.6 35387.0 28787.0 17844.5 6736.6 2300.7 388.2 71.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 93.5 107.8 129.4 165.4 201.3 280.4 553.6 1962.7 4939.2 8088.2 10410.5 12265.4 14314.4 16751.7 19713.8 24911.8 35128.2 48651.7 55539.3 57926.2 58940.0 61161.5 62635.4 59651.7 51484.4 41383.1 33798.1 27406.6 17348.4 6276.5 2307.8 417.0 71.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 86.3 100.7 122.2 158.2 194.1 273.2 546.4 1890.9 4737.9 7750.3 10115.7 11934.7 13818.3 16162.1 18980.4 23811.8 33524.9 46832.8 53835.4 55977.9 56682.4 58537.4 60097.5 57358.3 49600.7 40067.4 32202.0 26019.0 16845.1 5816.3 2307.8 452.9 64.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 86.3 100.7 122.2 158.2 194.1 266.0 532.0 1819.0 4543.8 7419.6 9820.9 11596.8 13322.2 15565.4 18247.1 22704.6 31914.4 45021.0 52131.5 54022.3 54432.1 55906.0 57559.6 55064.8 47717.1 38758.9 30613.1 24638.6 16341.9 5356.2 2315.0 481.7 64.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 86.3 100.7 122.2 158.2 194.1 258.8 496.1 1632.0 4069.3 6758.2 9051.6 10834.7 12452.3 14465.4 16845.1 20777.8 29254.3 41447.8 48644.5 50672.0 51110.5 52260.9 53756.3 51894.2 45416.4 36824.9 28758.2 22697.4 15112.4 4939.2 2092.2 452.9 64.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 86.3 100.7 122.2 158.2 194.1 251.6 460.1 1452.3 3602.0 6096.7 8282.4 10079.8 11582.4 13358.2 15443.2 18858.2 26594.2 37874.6 45157.6 47328.8 47789.0 48615.8 49953.0 48723.6 43108.6 34883.7 26903.3 20756.2 13883.0 4515.0 1862.1 417.0 57.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 86.3 100.7 122.2 151.0 186.9 244.4 424.2 1265.4 3127.5 5428.1 7513.1 9317.7 10712.4 12258.2 14041.2 16931.4 23934.0 34301.4 41670.7 43978.5 44460.2 44970.7 46142.6 45545.8 40807.9 32949.7 25048.4 18815.1 12653.6 4098.0 1639.2 388.2 57.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 86.3 100.7 122.2 151.0 186.9 237.3 388.2 1078.4 2652.9 4766.7 6743.8 8555.6 9842.5 11151.0 12639.2 15004.6 21273.9 30728.2 38183.7 40628.2 41138.6 41325.6 42339.3 42375.2 38500.1 31008.5 23193.5 16873.9 11424.2 3673.9 1409.2 352.3 50.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 86.3 100.7 122.2 151.0 179.7 230.1 352.3 913.1 2243.1 4047.7 5794.8 7390.9 8562.8 9785.0 11158.2 13228.8 18613.8 27162.1 34768.7 37579.8 38083.1 37896.1 38255.6 37975.2 34596.1 27917.0 20756.2 14681.1 9605.2 3177.8 1200.7 330.7 57.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 86.3 100.7 122.2 143.8 179.7 215.7 323.5 747.7 1833.3 3336.0 4845.8 6219.0 7290.2 8426.2 9684.3 11445.8 15946.4 23596.1 31360.8 34538.6 35034.7 34466.7 34172.0 33568.0 30692.2 24825.5 18319.0 12488.3 7786.3 2681.7 985.0 309.2 64.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 86.3 100.7 115.0 143.8 172.5 208.5 287.6 575.2 1423.5 2617.0 3889.5 5054.3 6010.5 7060.1 8203.3 9670.0 13286.3 20030.1 27945.8 31490.2 31979.1 31030.1 30088.3 29168.0 26788.3 21726.8 15881.7 10295.4 5967.3 2178.4 776.5 287.6 71.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 86.3 100.7 115.0 136.6 165.4 194.1 251.6 409.8 1013.7 1898.0 2940.5 3882.4 4730.7 5694.1 6722.2 7886.9 10619.0 16464.1 24530.8 28441.9 28923.6 27600.7 26004.6 24760.8 22884.4 18635.3 13444.5 8102.6 4148.4 1682.4 560.8 266.0 79.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 86.3 100.7 115.0 136.6 158.2 186.9 237.3 359.5 826.8 1524.2 2365.4 3134.6 3803.3 4565.4 5385.0 6341.2 8512.4 13192.8 19929.4 23574.5 24077.8 22762.1 21122.9 19800.0 18053.0 14566.0 10482.4 6377.1 3357.5 1459.5 524.8 251.6 71.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 86.3 100.7 115.0 129.4 151.0 179.7 215.7 309.2 639.9 1143.1 1783.0 2386.9 2883.0 3429.4 4054.9 4795.4 6413.1 9921.6 15328.1 18714.4 19232.1 17923.6 16241.2 14832.1 13221.6 10503.9 7520.3 4658.8 2566.7 1229.4 488.9 230.1 71.9 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 79.1 93.5 107.8 129.4 143.8 172.5 201.3 258.8 452.9 762.1 1200.7 1632.0 1955.6 2293.5 2717.7 3242.5 4306.5 6643.1 10719.6 13847.1 14379.1 13085.0 11359.5 9864.1 8390.2 6434.7 4551.0 2933.3 1768.6 999.3 452.9 215.7 64.7 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 79.1 93.5 107.8 122.2 136.6 165.4 179.7 208.5 266.0 388.2 625.5 884.3 1028.1 1164.7 1380.4 1696.7 2200.0 3371.9 6118.3 8979.8 9533.3 8246.4 6477.8 4903.3 3558.8 2365.4 1588.9 1207.8 977.8 776.5 417.0 194.1 57.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 79.1 93.5 107.8 122.2 136.6 158.2 172.5 194.1 230.1 302.0 445.8 625.5 740.5 805.2 913.1 1078.4 1351.6 2005.9 3637.9 5392.2 5751.6 5011.1 3990.2 3012.4 2236.0 1588.9 1171.9 963.4 826.8 690.2 431.4 186.9 57.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
86.3 79.1 86.3 100.7 115.0 129.4 143.8 158.2 172.5 194.1 222.9 273.2 366.7 452.9 452.9 445.8 467.3 510.5 639.9 1157.5 1811.8 1969.9 1775.8 1502.6 1128.8 920.3 812.4 754.9 726.1 675.8 603.9 438.6 172.5 50.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
